Cambiar idioma :

Las sillas voladoras, las montañas rusas y los espeluznantes trenes fantasma tienen algo en común: la tecnología utilizada está sujeta a rigurosas normas de seguridad, lo que exige los más altos estándares en todos los componentes implicados. Las cadenas portacables y los cojinetes igus® presentan unas características óptimas para este tipo de aplicaciones: máxima fiabilidad gracias a una vida útil calculable y prolongada, poco mantenimiento necesario, robustez y un funcionamiento silencioso. Además, pueden solicitarse sin una cantidad mínima de pedido.
En el caso de que las atracciones temáticas con decoraciones y animatronics requieran personalizarse por completo, igus® también ofrece piezas especiales fabricadas con polímeros de alto rendimiento en impresión 3D, que pueden configurarse y solicitarse online con solo unos clics.

Our maintenance-free igutex heavy-duty bearings are the right choice for the suspension of Ferris wheel gondolas. Consisting of a robust glass fibre fabric and an inner layer optimised for sliding properties, they are our specialists for high loads. For the door mechanisms in the gondolas, we recommend iglidur J plain bearings, drylin ZLW linear drives and energy chains from the E2.1 series.

Vertical lifts are often used on water rides and roller coasters to transport the cars. E.4 series energy chains, for example the E4.56, are used to supply the lift with energy, together with the vertical flizz system with matching chainflex cables.
If the entire lift or part of the track for a switch rotates, cables must be guided in the rotary movement. Our reverse bend radius systems, which enable uninterrupted cable guidance with up to 600 degrees of rotation, are suitable for this application.

On elevated rides, the cables for drives and lighting must be guided upwards to ensure unrestricted enjoyment of the ride. This is possible safely and without interruption using our energy chains and a suitable trough. Just as with lifts in roller coasters, e-chains from the E.4 series, such as the E4.56 and the vertical flizz system, can be used as guidance with matching chainflex cables.

Even in giant swings or classic boat swings, a wide variety of media must be guided safely in the gondola. Our reverse bend radius systems are ideal for rides that do not roll over. The cables are guided here without interruption and there is no need for a fault-prone slip ring that requires maintenance. The SRM-V or PRM-V modules with the appropriate chainflex cables are used for the vertical movement.
In hydraulic cylinders that are used to get the ride upright and ready for operation, there are numerous bearing points that are exposed to high loads. Our fibre composite bearings made of the materials igutex TX1, TX2 or TX3 as well as bearings made of iglidur Q3E are the right choice here.

Las grandes montañas rusas cuentan con vías de transferencia para transportar los trenes a las posiciones de estacionamiento o mantenimiento. Las cadenas portacables de las series E4.1 o E4.Q combinadas con carriles de guiado y cables chainflex® ofrecen una solución óptima para suministrar la energía necesaria a estas vías.
La cadena de parques de atracciones Six Flags confía en los cojinetes iglidur® Z, los cuales permitieron reducir considerablemente los costes. Gracias al uso de estos cojinetes, se pudo prescindir completamente de los trabajos de mantenimiento durante la temporada de apertura. Con los cojinetes fabricados en plástico de alto rendimiento sin lubricación, no es necesario comprobar los soportes y los ejes ni aplicar lubricación externa. Además, estos componentes ofrecen otra ventaja clave: su reducido peso.


Plain bearings made of the material iglidur Z are ideal for mounting safety bars. It enables maximum service life under extreme conditions and is also a good choice for bearing points on the wheel mounts of roller coasters.

Our lubrication-free plain bearings are used in the entrance areas of amusement rides, for example, on automatic doors of luggage storage lockers, where iglidur G or iglidur J bearings are ideal. Our igubal pillow block bearings are used on automatic gates.
El fabricante de ascensores Baasch & Didong GmbH, con sede en Tréveris, buscaba una solución que moviera con fiabilidad todos los cables durante el funcionamiento continuo, incluso cuando la góndola gira 180º al elevarse. El material también se enfrentaba a otros retos: una fiabilidad absoluta bajo radiación UV constante, calor extremo, heladas, lluvia y salpicaduras de agua. Con la cadena portacables E4/4, se encontró una solución eficaz para el uso continuo. Además, al tratarse de una cadena confeccionada readychain®, garantizó una instalación rápida y económica, así como un desmontaje posterior sencillo.


Simulators can tilt in any direction and therefore require a three-dimensional, flexible cable guidance system. For this purpose, we offer our triflex energy chain systems with the appropriate twistable cables. In electric or hydraulic cylinders, which are responsible for tilting and tipping the ride, we recommend our plain bearings made of the materials iglidur QE3, Z or P. They are impressive with a long service life under high loads and are cost-effective.
Our self-aligning igubal spherical bearings and dryspin lead screw technology are used in joysticks.
En el sistema de control del joystick del simulador de vuelo de Brunner se utiliza una tuerca y un husillo dryspin® sin holgura. En comparación con los husillos de bolas metálicas utilizados anteriormente, el funcionamiento general del accionamiento ha mejorado notablemente: el sistema de control es más preciso y sensible, y la experiencia de uso se ha optimizado gracias a la holgura reducida de la tuerca y al funcionamiento libre de vibraciones. Además, gracias al material plástico sin necesidad de lubricación, el sistema funciona de forma higiénica sin necesidad de mantenimiento.

En el simulador de carreras de Greaves 3D Engineering, 45 productos igus® garantizan el movimiento perfecto del asiento y de las cuatro pantallas. Se utilizan módulos lineales drylin®, cojinetes iglidur®, rodamientos de bolas xiros® y cinta de deslizamiento tribotape®. Las cadenas portacables de igus®, capaces de moverse en tres dimensiones, garantizan un guiado seguro de los cables.


Distribuidor
Escribir un correo electrónicoEn persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h