Bearing technology and energy supply systems for hydropower plants

Hydroelectric power station

Screen systems, screen cleaners

Basic flizz cable carrier system®

  • cost-effective complete system, consisting of energy chain, chainflex® cable and stainless steel housing
  • Protection against weather and soiling
  • Low maintenance, for travel distances up to 100 m

Water turbines

Plain and spherical plain bearings

  • lubrication-free flanged bushings made of the all-round material iglidur ® G or iglidur ® H especially for underwater applications. For very high surface pressures, we recommend igutex ® TX1.
  • rod end igubal® KBRM: corrosion-free, suitable for liquid media, with robust, long fibre-reinforced polymer spherical cap

Wave energy converter

Point absorber

Bearing technology and e-chain® Semi-finished

Oscillating Wave Surge Converter

Plain bearing

  • For guiding the piston:
    Cylindrical bushings iglidur ® H370 for high loads, with very good wear resistance under water
  • For fixing the water column and the main swivelling movement:
    High-strength wound plain bushings igutex® TX1 or igutex ® TX2, very wear-resistant under extreme loads

Plain bearing

  • For guidance of the piston:
    Cylindrical bushings iglidur ® Q for high load, wear-resistant on many shafts
  • For supporting the main axis:
    High-strength wound plain bushings igutex ® TX1 or igutex ® TX2, very wear-resistant under extreme loads

Seawater pumps

Plain bearing

Attenuators

Plain bearing


Success stories

CorPower Ocean point absorber

Safe energy supply even in high waves

Wave energy converter Rotary Wave

Plain bearings for durable wave energy converter

Wave energy converter PolyGen

First WEC made of plastic reliably moved with iglidur®

Tocardo tidal turbine

Uninterrupted energy transmission at the tidal turbine

OpenHydro tidal turbine

Tidal turbine moves safely in rough seas

basic flizz® and Schlossmühle hydroelectric power station

Saves space and maintenance costs: basic flizz® system on the screen cleaner

Consultas

Estaré encantado de responder a sus preguntas personalmente

Profile
Borisenko Martin

Distribuidor

Escribir un correo electrónico

Consultas y envíos