What can the iglidur® ECO materials do?

  • Sustainable
  • Lubricant- and maintenance-free
  • Low weight
  • Good price-performance ratio
  • Calculate service life free of charge
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60 N/mm²)
Casquillo iglidur ECO H con símbolo de reciclaje.
  • Very good coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Cojinete liso iglidur ECO P con símbolo de reciclaje.
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Cojinete liso iglidur ECO A180 con símbolo verde de reciclaje.
  • Very good coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust Resistant to high loads (>60 N/mm²)
Casquillo iglidur ECO G con símbolo de reciclaje.
  • Very good chemical resistance
  • cost-effective due to reuse of already 
    processed raw materials
  • Tested in our own indoor and outdoor test rigs
  • Environmentally friendly, as no additional lubricants 
    are necessary
Casquillo iglidur ECO H con símbolo de reciclaje.

Consultas

Estaré encantado de responder a sus preguntas personalmente

Profile
Borisenko Martin

Distribuidor

Escribir un correo electrónico

Consultas y envíos