1 de 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JFM-0304-03
- Material: iglidur® J
- Forma: Casquillos con valona
- Dimensiones:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 3 mm
- b2 0.75 mm
- Ajustar dimensiones
- Método de fabricación: Moldeo por inyección
- Vida útil:
- El corredor de fondo versátil, altamente resistente al desgaste en (casi) todos los ejes con coeficientes de fricción muy bajos
- Desgaste bajo contra diferentes materiales de eje
- Coeficientes bajos de fricción en funcionamiento seco
- Amortiguador de vibraciones
iglidur® J | The versatile endurance runner
iglidur® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J is not suitable for extreme loads.
Typical application areas
- Vending machinery
- Printing industry
- Beverage industry
- Aviation
- Cleanroom
When to use it?
- At high speeds
- When highest wear resistance is required at low to medium pressure loads
- When lowest wear is required with a variety of different shafts
- When low coefficients of friction in dry operation is required
- When the material should be vibration-dampening
- When good chemical resistance is required
- Best behaviour with soft shafts
- Low moisture absorption
When not to use it?
- If high pressure loads occur
- If short-term temperatures greater than +120°C occur
- If a cost-effective material is required for occasional movements
¿Tiene dudas acerca de su idoneidad?