igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 4
igus-icon-arrow-left
igus-icon-arrow-right
- Material: Zinc fundido a presión
- Elemento de material deslizante: iglidur® J
- Ruedas de tribopolímero
igus-icon-lieferzeit-dotWJRM-01-10
10
Ninguna
0
The drylin W hybrid bearing WJRM-01 combines the advantages of slide and roller bearings. The most important features include the material, which consists of zinc die-casting and ensures high stability. The sliding element is made of the plastic iglidur J. In addition, the integrated roller bearing reduces friction and enables easier movement.
Certificados y normativas
Consultas
Estaré encantado de responder a sus preguntas personalmente

Martin Borisenko+54 11 45561000Escribir un correo electrónico
Consultas y envíos
En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h
igus-icon-arrow-up