igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- Carcasa cerrada de aluminio anodizado duro
- Diseño corto
- Material del elemento deslizante: iglidur® J
igus-icon-lieferzeit-dotRJUM-02-10
10
Discover the drylin® R linear plain bearing RJUM-02, the ideal solution for low-friction applications. Equipped with a closed, anodised aluminium adapter and a compact design, it offers maximum efficiency. The liner made of iglidur® J ensures long-lasting performance. Perfect for applications that require precision and reliability. Choose the drylin® R for an innovative and robust solution.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h