- Referencia: JPFFM-0304-05
- Material: iglidur® JPF
- Forma: Casquillos con valona
- Dimensiones:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 5 mm
- b2 0.75 mm
- Ajustar dimensiones
- Método de fabricación: Moldeo por inyección
- Vida útil:
- Resistente al desgaste y versátil, sin PTFE
- Precios asequibles gracias al moldeo por inyección
- Iguales o mejores especificaciones tribológicas en comparación con iglidur® J, dependiendo de la aplicación
iglidur® JPF | The versatile endurance runner
Based on the tried-and-tested endurance material iglidur J, iglidur JPF offers comparable properties – without the use of PTFE. The iglidur® JPF plain bearings with flange are characterised above all by lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.
Typical applications
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining