1 de 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: EFM-0608-06
- Material: iglidur® E
- Forma: Casquillos con valona
- Dimensiones:
- d1 6 mm
- d2 8 mm
- d3 12 mm
- b1 6 mm
- b2 1 mm
- Ajustar dimensiones
- Método de fabricación: Moldeo por inyección
- Vida útil:
- Long service life with aluminum shafts
- Good wear properties in linear and pivoting applications
iglidur E is particularly characterised by its long service life in combination with shafts made of aluminium. Especially in linear and pivoting motion profiles, iglidur E offers particularly good wear properties.
¿Tiene dudas acerca de su idoneidad?