ReBeL fully integrated gearbox

RL-SE-80-50-0020 product image
igus-icon-lupe
Product information
  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
igus-icon-lieferzeitRL-SE-80-50-0020
80
Closed with absolute encoder

Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos