Ceramic bearing with high wear resistance
The ceramic ball bearings made of zirconium oxide (white) and silicon nitride (black) with a PEEK cage fulfil the highest industrial requirements, e.g. at
extreme temperatures and when
subjected to chemicals. Due to minimal thermal expansion, the ceramic bearings operate precisely despite temperature fluctuations. The material has
excellent electrical insulation properties and prevents electrostatic charging, which makes the ceramic bearings safe and reliable.

Tech up:
- Suitable for high temperatures (up to +250°C)
- Resistant to chemicals and corrosion

Cost down:
- High mechanical wear resistance prevents costly downtimes

Proof:
- Tested in the igus test laboratory: the service life of silicon nitride is up to 65 times longer than that of standard PEEK ball bearings

Sustainability:
- No environmental pollution thanks to lubrication-free components