igus-icon-lupe
igus-icon-lupe
1 de 2
- High resistance to media
- Very good wear resistance
- High mechanical strength
- Resistant to moisture and temperature fluctuations
Each profile is 3,000 mm long.
igus-icon-lieferzeit-dotSFCG-10B2-40-10
10
Each profile is 3,000 mm long.
Chain guide profiles
Our chain guide profiles offer excellent wear resistance, and their high mechanical strength makes them ideal for dynamic applications. Furthermore, they are highly resistant to moisture, chemicals and temperature fluctuations.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h