Apiro line robot

LCA-MRA-LG-295-110-0100 product image
igus-icon-lupe
LCA-MRA-LG-295-110-0100 product image
igus-icon-lupe
LCA-MRA-LG-295-110-0100 product image
igus-icon-lupe
LCA-MRA-LG-295-110-0100 product image
igus-icon-lupe
1 de 4
Apiro line robot
Apiro line robot
Apiro line robot
Apiro line robot
igus-icon-arrow-left
igus-icon-arrow-right

Product information:

  • Load capacity up to 1.5kg
  • Working area up to 625mm x 625 mm 
  • Degrees of freedom: 2
  • Speed: up to 0.1m/s
  • Repeatability ± 0.5mm
  • Min. service life: 1 million cycles
  • Lighter than conventional igus linear robots

 

Available as an option

  • Other dimensions available upon request
  • Energy chain not included in the robot's scope of delivery
igus-icon-lieferzeitLCA-MRA-LG-295-110-0100
No controller