Low-clearance lead screw nut

Our low-clearance lead screw nut constitutes an effective solution for minimising unwanted axial clearance. In addition to the right choice of materials, a preloading mechanism has proven to be particularly effective. For our high helix, sliding and trapezoidal threads, four preloaded variants of the low-clearance lead screw nut are available: zero-backlash, low-clearance, preload, and AB lead screw nuts. They all guarantee precise and reliable performance even under demanding conditions. 

For applications involving high loads, extreme temperatures or heavily contaminated environments, we recommend a standard lead screw nut. In these cases, the preload mechanisms may lose their effectiveness, which can have a negative effect on performance. Therefore, the maximum static axial loads are specified separately for each lead screw nut variant to ensure it is ideal for your application. Buy low-clearance lead screw nuts here - for maximum precision and stability in your application! In addition to the low-clearance types, our standard variants include flange lead screw nuts, cylindrical lead screw nuts and special designs.

Cantidad de productos: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Martin Borisenko
Martin Borisenko

igus-icon-phone+54 11 45561000

Consultas y envíos

En persona
De lunes a viernes de 8:00 a 18:00 h
Online
Servicio de chat
De lunes a viernes de 8:00 a 18:00 h