Hybrid cables

In our chainflex® product portfolio you will find the right hybrid cables in cost-effective PVC or halogen-free PUR as the outer jacket material. Hybrid cables represent a combination of motor cable and encoder cable, which enables energy cores and data elements to be combined in one cable. The hybrid cables with a bending radius of up to 10 x d represent an optimal solution where the installation space in the energy chain is restricted or should be saved.
For the chainflex® hybrid cables, we use mechanically optimized shielding concepts with very high optical coverage to protect the cores from nearby interference signals. Our hybrid cable series are designed according to well-known manufacturer standards such as SIEMENS, SEW and Bosch and can therefore be connected to the drive systems without any problems. All chainflex® hybrid cables are tested in our own test laboratory on 3,800 m², so we can give you a guarantee of up to 4 years. Buy your hybrid cable directly online here.

Cantidad de productos: 0
¿No ha encontrado lo que buscaba? Con el chat online de igus® le ayudaremos a encontrar una solución rápida. o Si lo prefiere, también puede enviarnos un mensaje

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Martin Borisenko
Martin Borisenko

igus-icon-phone+54 11 45561000

Consultas y envíos

En persona
De lunes a viernes de 8:00 a 18:00 h
Online
Servicio de chat
De lunes a viernes de 8:00 a 18:00 h