Estándar
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- igubal® rod end bearing with external thread
Referencia
igubal® rod end with external thread
igubal® rod ends are corrosion-resistant and can be used without problems even under harsh conditions. In damp or wet environments, they are resistant to weak acids and alkalis. Their resistance to dirt and dust should be emphasized.
Housing
made of igumid G, particularly impact-resistant, long-fiber-reinforced polymer.
Suitable for long-term use at temperatures from -40 °C to +90 °C
Here the spherical cap is made of iglidur® J, a material that is characterized by low moisture absorption, lowest friction values in dry running and extremely low stick-slip tendency. The latter is particularly important for low loads and very slow movements.
Typical areas of application