The conveyor belt conveys highly flammable sulphur
and transports it to its destination in the harbour
area. The line can be in a fixed position or
installed mobile with two assemblies so that the
material flow can be separated. High ambient temperatures,
dust, corrosion and humidity are just
some of the difficult conditions that have to be
taken into consideration during for the structure. High maintenance costs have been incurred for
cables and hose systems in particular up to now.
igus® e-chains® reduce downtimes and make any
necessary maintenance work easier.
PT. Petrokimia Gresik, Juda Erwanto, Gresik,
Indonesia