My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+54 11 45561000
dry-tech® bearing technology

+54 11 45561000

Dust, dirt, wind and weather

Brake van

Here, a moving slide on a trailer is supplied with energy. The trailer is used as a brake van in “tractor pulling” competitions. The objective is usually to pull the brake van 100 metres. The slide travel is around 6 metres, the deceleration up to 13.2 m/s². Since the competitions take place outdoors, there is a heavy load through dust, dirt and influences of the weather. This makes no different to the igus® energy chain of the series E2 medium used, however.


Federation du tracteur pulling français (FTPF), Olivier Goujon,
Saint Denis en Val, France

Brake van

Brake van

 
Brake van

Brake van

 
More on applied products here
More applications from different sectors
To vector award

Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h