My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+54 11 45561000
dry-tech® bearing technology

+54 11 45561000

Inlet control device

The plain bearings must withstand static radial loads of 25 N/mm² at temperatures of 170°C - 200°C. At the same time the plain bearings in this application must be resistant to solvents. At times even temperatures up to 300 ℃ are reached.

Inlet control device  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.