My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+54 11 45561000
dry-tech® bearing technology

+54 11 45561000

Electromagnetic plunger coil

The system uses an electromagnetic drive (plunger coil), which enables the required air pressure to operate piston and cylinder. Low friction and a linear guide system with low inertia were necessary to control the component movement. iglidur® J offers an easy solution with low wear and less need for maintenance, particularly with regard to lubrication.

Electromagnetic plunger coil  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.