My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+54 11 45561000
dry-tech® bearing technology

+54 11 45561000

Autumn news the-chain®

... Tight and wide ... new width

R2.75 – e-tube with 75mm inner height,openable from both sides

... Tight and wide ... new width    

… nicely tidy …

This energy chain was designed and developed especially for the furniture industry.

… nicely tidy …    

… Standard for circular motions …

The rotary module consists of two circular guide elements.

… Standard for circular motions …    

… rotating more … guiding statically

The static rotation modules consist of a static guide trough.

… rotating more … guiding statically    

... Support Tray

The design of this support trough emulates the igus® super-aluminium trough.

... Support Tray    

… Angled …

Strain relief for the widest range of cables

… Angled …    

connect data-cables automatically

igus® has further enhanced its e-rover, a system that enables automatic coupling and decoupling to/from the energy chain system.

connect data-cables automatically    

connect data-cables and energy cables automatically

The system combines uninterrupted high-speed secure data transmission

connect data-cables and energy cables automatically    

... clamped safe …

Notch locking separators are the solution where very secure interior separation of the e-chain® is required, e.g. for extremely heavy or stiff cables such as hydraulics.

... clamped safe …    

Experto de Cadenas portacables con el buscador de cables

Con el experto de Cadenas portacables, configurar sistemas de Cadenas portacables completas para recorridos cortos o largos y aplicaciones colgantes.

Experto de Cadenas portacables con el buscador de cables    

2015 News e-chains®

e-chain® ... corrugated tube ideas ... innovative energy chain

Ultra light Energy supply

The e-skin is a tube consisting of an upper and lowershell which when fitted together is completely closed.

Ultra light Energy supply    

e-rib

The reinforcement for existing corrugated tube systems - e-rib

e-rib    

Robotic solutions ... increase service life … reduce assembly time

triflex® RSE retraction system

Prevent the formation of loops at the robot wrist. For all common robot sizes. Extend service lives, reduce costs.

triflex® RSE retraction system    

TRCF65

New sizes for easy-filling triflex® TRCF

TRCF65    

protection of the laser light cable

New bend radius for even greater cable protection

protection of the laser light cable    

TRC/TRE50

Gap closed – new size – triflex® TRC/TRE

TRC/TRE50    

triflex® R mounting for "Universal Robots"

triflex® R mounting for "Universal Robots"

triflex® R mounting for "Universal
Robots"    

e-chains® ... moving in all directions, guiding all energies and media ... more compact, up to 50 m, more stable

… for travels up to 2 m … compact ...

igus® cable reel without a slip ring - now in a new compact design

… for travels up to 2 m … compact ...    

e-spool® power 25

The motor-driven e-spool® for long extension lengths up to 25m (50m is possible).

e-spool® power 25    

twisterband HD

Rotary movements in small spaces – Now even more stable

twisterband HD    

e-chains® ... for long travels ... in the chemicals industry, automatic coupling, from the modular kit

Quiet, fast, low wear, durable …

Reduce drive power for moving energy chains - with the E4.1 standard kit – E4.1 rol e-chain®

Quiet, fast, low wear, durable …    

guidelite Plus

Made from 100% plastic, therefore light and low cost. Media and chemical resistant plus corrosion free. Very quick and easy to assemble.

guidelite Plus    

Rise protection, easy to retro-fit

Rise protection, easy to retro-fit When guiding e-chains® on very long travels or in case of highest push/pull forces the igus rise protection gives you more security.

Rise protection, easy to retro-fit    

Crane girder trough module in more widths

igus® guidefast: guide trough for quick and easy assembly on standard indoor crane girders

Crane girder
trough module in more
widths    

autoglide 2700.07 and . 10

autoglide – self-guiding e-chains® without trough in more widths

autoglide 2700.07 and . 10    

connect data-cables automatically

igus® has further enhanced its e-rover, a system that enables automatic coupling and decoupling to/from the energy chain system.

connect data-cables automatically    

e-chains® … for fast, safe, and low-cost vertical movement

Simple vertical energy guide system

Lower cost, lighter and even easier to assemble – guidelok slimline P

Simple vertical
energy guide system    

... held by magnets ...

For long, vertical hanging applications where the useof a guide trough is not possible for space reasons.

... held by magnets ...    

e-chains® ... for universal and dirty environments

... light, dynamic, dustproof …

A new member of the E4.1L family with integrated dust seal and 64 mm inner height – E4.64L

... light, dynamic, dustproof …    

... Tight and wide ... new width

R2.75 – e-tube with 75mm inner height,openable from both sides

... Tight and wide ... new width    

4240AX

Special e-chain® for applications with fine dust

4240AX    

... light, dynamic ... new widths.

Light, highly dynamic, cost-effective- new E4.1 Light size: E4.31L

... light, dynamic ... new widths.    

… new widths.

Available in three sizes as energy-tubewith new design

… new widths.    

System E6.1 – cleanroom suitable

System E6.1 – quiet running and cleanroom suitable e-chains® in new sizes

System E6.1 – cleanroom suitable    

smallest e-chain® of the world … 4,5mm

E2 micro – One piece design – even smaller size

smallest e-chain® of the world … 4,5mm    

e-chains® ... for "specials" … guide ultra-small capillary tubes or monitor your system

e-cord micro

e-cord micro — now parallel guiding of two

e-cord micro    

… damped e-chain®.

For applications with maximum vibration loads

… damped e-chain®.    

EMA

The EMA system is an electronic diagnostic tool

EMA    

e-chains® ... accessories ... reduce assembly time

divisible separators

To fill the e-chains® more easily and more effectively,

divisible separators    

56.6, 80,6

Loding notch separators separating crossbars are thesolution for secure

56.6, 80,6    

48.Z, 48.ZT

Strain relief separators can be quickly

48.Z, 48.ZT    

middle lugs more weight

With the middle lugs from the E4.1 construction kitnow also increase the fill weight for the large 4.112 series by 50%.

middle lugs more weight    

e-ketten® Services

Experto de Cadenas portacables con el buscador de cables

Con el experto de Cadenas portacables, configurar sistemas de Cadenas portacables completas para recorridos cortos o largos y aplicaciones colgantes.

Experto de Cadenas portacables con el buscador de cables    

Rotary motion with Multi Rotation Module (MRM) system

Circular motions with multi-rotation module system (MRM) – Configure and generate rotary motions with MRM in 3D-CAD

Rotary motion with Multi Rotation
Module (MRM) system    
More news:

News and program line extensions archive

2014

2013

2012